IESNA:LM-63-2002
[TEST]P1203730
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-730-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15528
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2150.1 2409 2692.5 2973.8 3207 3361.1 3438.1 3471.2 3502.3 3545
3603.9 3674.5 3766.5 3859.5 3960.1 4097 4293.8 4580.5 5004.1 5591.4
6371.2 7400.3 8803.8 10545.3 11668.5 11396.8 10563.5 9416.7 8179.1 7004.5
5803.2 4477.8 3064.7 1801.4 730.6 184 0
2150.1 2427.2 2735.3 3056.2 3310.8 3477.6 3560 3584.6 3597.5 3603.9
3619.9 3641.3 3669.1 3680.9 3718.3 3801.8 3948.3 4181.5 4559.1 5114.3
5862 6905 8474.3 10780.6 13847.5 14823.1 14035.8 13101.9 12068.5 10992.4
9405 7349 5121.8 3118.2 1231.2 393.7 0
2150.1 2467.8 2831.5 3202.7 3509.7 3695.9 3749.4 3716.2 3637 3522.6
3396.4 3275.5 3155.7 3044.4 2989.9 3055.1 3339.7 3844.6 4455.4 5027.7
5570 6202.2 7066.6 8312.8 10699.3 13557.6 12974.6 11589.3 10680.1 10057.5
9170.7 7888.1 6162.6 4289.6 1677.3 276 0
2150.1 2489.2 2931 3335.4 3658.4 3815.7 3812.5 3676.6 3461.6 3234.8
3019.8 2840.1 2701 2619.7 2700 3099 3778.2 4608.3 5484.4 6407.6
7417.4 8379.1 9296.9 10361.3 11934.8 13943.8 14334.2 13298.7 12137 10946.4
9532.2 7633.5 5385 2606.9 1020.5 114.5 0
2150.1 2522.4 2952.4 3378.2 3707.6 3866 3798.6 3558.9 3256.2 3013.4
2797.3 2625.1 2502.1 2474.3 2706.4 3321.5 4235 5382.8 6798.1 8518.2
10404.1 12343.5 14281.8 16024.4 18004.4 19825.1 20286.1 19452.8 17864.3 15745.2
12958.6 9121.5 5919.8 3273.3 1578.9 182.9 0
2150.1 2524.5 2957.8 3378.2 3696.9 3838.1 3769.7 3536.5 3235.9 2966.3
2750.2 2581.2 2470 2486 2809.1 3534.3 4580.5 5951.9 7694.5 9677.7
11699.5 13678.5 15669.2 17720.9 20041.1 21728.1 21823.3 20492.6 18173.4 15105.5
11898.5 8838 5775.4 3360 1331.8 167.9 0
2150.1 2524.5 2947.1 3352.5 3644.5 3778.2 3762.2 3611.4 3379.2 3124.6
2897.9 2728.8 2612.2 2602.6 2857.2 3494.8 4429.7 5547.6 6853.7 8302.1
9749.4 11203.1 12600.2 14003.7 15927 17811.9 18315.7 17377.6 15782.6 13706.3
11388.2 8827.3 6648.3 3959 1503 132.6 0
2150.1 2495.6 2889.3 3258.4 3525.8 3662.7 3706.6 3682 3580.3 3427.4
3257.3 3093.6 2952.4 2876.5 2947.1 3292.6 3920.5 4730.3 5593.6 6393.7
7166 7844.2 8483.9 9378.2 11079.1 12787.4 12567 11116.5 9777.2 8593
7114.7 5346.4 3586.8 1744.7 489.9 59.9 0
2150.1 2494.6 2846.5 3170.6 3404.9 3535.4 3610.3 3658.4 3683 3690.5
3677.7 3641.3 3596.4 3547.2 3539.7 3626.3 3891.6 4355.9 5006.3 5746.5
6594.8 7647.4 9038 10843.7 12741.4 13098.7 11111.2 8586.6 6315.6 4598.7
3609.2 2636.9 1912.7 1125.3 313.4 12.8 0
2150.1 2435.7 2732.1 3004.8 3203.8 3323.6 3412.4 3489.4 3561.1 3652
3750.4 3848.8 3974 4093.8 4256.4 4499.2 4849 5348.6 6104.9 7136.1
8396.2 9858.5 11595.7 13538.3 14234.7 13208.9 10783.8 8092.4 5465.2 3941.9
2851.9 1903 1145.7 264.2 6.4 0 0
2150.1 2429.3 2707.5 2942.8 3122.5 3231.6 3311.8 3395.3 3474.4 3565.4
3676.6 3796.4 3945.1 4107.7 4311 4600.9 5000.9 5542.2 6256.8 7171.4
8355.6 9775.1 11090.8 11854.6 11709.1 10588.1 8510.7 6174.4 3962.2 2816.6
1943.7 1218.4 678.2 147.6 0 0 0
2150.1 2387.6 2640.1 2845.4 2998.4 3099 3168.5 3244.5 3324.7 3407
3510.8 3634.9 3779.3 3939.8 4132.3 4384.8 4723.9 5172.1 5745.4 6542.4
7581.1 8578.1 9066.9 8899 8309.6 7321.1 5763.6 3900.2 2106.3 1244.1
685.7 307 118.7 15 0 0 0
2150.1 2363 2558.8 2702.1 2810.1 2875.4 2921.4 2981.3 3033.7 3084
3154.6 3248.7 3360 3467 3581.4 3721.5 3886.3 4084.2 4327 4569.8
4643.6 4399.7 3782.5 3058.3 2251.8 1562.9 1103.9 796.9 559.5 402.2
271.7 162.6 90.9 40.6 7.5 0 0
2150.1 2302 2447.5 2554.5 2616.5 2648.6 2671.1 2680.7 2674.3 2649.7
2613.3 2594.1 2572.7 2521.3 2409 2248.5 2081.7 1922.3 1785.4 1692.3
1645.2 1602.4 1543.6 1444.1 1368.2 1309.3 1127.5 913.5 603.3 422.5
301.7 209.7 139.1 59.9 8.6 0 0
2150.1 2241.1 2345.9 2425 2467.8 2478.5 2453.9 2387.6 2280.6 2141.6
1991.8 1870.9 1791.8 1743.6 1705.1 1648.4 1567.1 1489 1428.1 1396
1396 1404.5 1406.7 1398.1 1335 1195.9 1048.3 949.9 800.1 642.9
466.4 305.9 166.9 65.3 4.3 0 0
2150.1 2191.9 2242.1 2299.9 2341.6 2337.3 2280.6 2170.5 2036.7 1911.6
1807.8 1734 1691.2 1659.1 1621.7 1563.9 1482.6 1384.2 1287.9 1212
1171.3 1176.7 1209.8 1232.3 1223.8 1186.3 1105 973.4 826.9 688.9
559.5 439.7 319.8 186.1 80.2 0 0
2150.1 2125.5 2141.6 2182.2 2227.2 2248.5 2215.4 2142.6 2061.3 1988.6
1914.8 1831.4 1744.7 1660.2 1577.8 1491.2 1396 1295.4 1200.2 1122.1
1052.6 993.8 943.5 911.4 901.8 898.6 881.4 842.9 776.6 683.5
527.4 361.6 200 105.9 38.5 0 0
2150.1 2081.7 2042.1 2050.6 2115.9 2199.3 2264.6 2269.9 2223.9 2151.2
2066.7 1966.1 1849.5 1726.5 1609.9 1498.7 1392.8 1290.1 1198.1 1126.4
1074 1039.8 1012 977.7 925.3 842.9 757.4 695.3 639.7 577.6
496.3 384 247.1 143.3 47.1 0 0
2150.1 2029.3 1937.3 1923.4 1987.5 2149.1 2322.4 2403.7 2379.1 2287.1
2176.9 2064.6 1945.8 1814.2 1682.7 1554.3 1433.4 1322.2 1224.8 1149.9
1093.3 1053.7 1037.6 1026.9 1003.4 952 890 819.4 747.7 664.3
562.7 438.6 323.1 203.2 66.3 0 0
2150.1 1979 1841 1772.5 1805.7 1968.3 2206.8 2398.3 2444.3 2364.1
2230.4 2102 1983.3 1859.2 1736.2 1613.1 1491.2 1372.4 1268.7 1189.5
1123.2 1079.3 1047.3 1033.3 1013 975.6 922.1 862.2 796.9 724.2
623.6 495.3 363.7 200 62 2.1 0
2150.1 1934 1782.1 1692.3 1705.1 1850.6 2071 2263.5 2371.6 2341.6
2229.3 2102 1983.3 1865.6 1750.1 1634.5 1514.7 1397.1 1294.4 1207.7
1133.9 1083.6 1046.2 1023.7 1000.2 957.4 894.3 825.8 757.4 677.1
577.6 447.1 325.2 173.3 47.1 0 0
2150.1 1925.5 1744.7 1619.6 1596 1692.3 1864.5 2061.3 2191.9 2204.7
2135.2 2027.1 1920.1 1820.7 1722.2 1616.3 1505.1 1392.8 1289 1200.2
1124.3 1069.7 1022.6 979.9 928.5 852.6 746.7 623.6 508.1 412.9
318.8 212.9 129.4 65.3 5.3 0 0
2150.1 1873.1 1650.6 1475.1 1388.5 1392.8 1447.3 1521.1 1580 1611
1611 1572.5 1523.3 1470.9 1413.1 1352.1 1292.2 1227 1148.9 1068.6
991.6 903.9 813 733.8 653.6 545.6 438.6 360.5 298.5 237.5
174.4 108 50.3 13.9 0 0 0
2150.1 1834.6 1578.9 1366 1234.5 1177.8 1159.6 1157.4 1151 1141.4
1121.1 1082.6 1036.6 982 917.8 865.4 814.1 774.5 748.8 738.1
724.2 694.2 646.1 585.1 512.4 436.4 365.8 303.8 245 191.5
136.9 77 33.2 5.3 0 0 0
2150.1 1815.3 1530.8 1298.6 1145.7 1069.7 1030.1 995.9 957.4 914.6
876.1 845.1 809.8 780.9 746.7 712.4 676.1 629 576.6 532.7
487.8 447.1 411.8 384 353 314.5 271.7 228.9 182.9 140.1
95.2 59.9 28.9 1.1 0 0 0
2150.1 1799.3 1501.9 1263.3 1102.9 1017.3 964.9 914.6 866.5 818.3
772.3 732.8 695.3 657.9 623.6 590.5 555.2 518.8 484.6 448.2
414 384 357.3 328.4 294.2 264.2 230 191.5 147.6 109.1
79.2 47.1 16 0 0 0 0
2150.1 1814.2 1511.5 1268.7 1095.4 994.8 927.4 876.1 832.2 789.5
746.7 706 664.3 626.9 592.6 558.4 523.1 484.6 446.1 406.5
372.3 343.4 318.8 297.4 276 252.5 220.4 185.1 154 127.3
98.4 67.4 24.6 0 0 0 0
2150.1 1822.8 1522.2 1276.2 1091.1 969.2 897.5 851.5 810.8 768.1
727.4 686.8 650.4 616.2 584.1 549.8 515.6 477.1 438.6 400.1
365.8 341.2 320.9 303.8 283.5 255.7 218.2 187.2 163.7 139.1
109.1 72.7 28.9 8.6 0 0 0
2150.1 1822.8 1534 1285.8 1087.9 948.8 872.9 829 788.4 747.7
702.8 664.3 631.1 594.8 559.5 524.2 487.8 451.4 415.1 380.8
353 334.8 317.7 299.5 271.7 233.2 186.1 163.7 140.1 114.5
83.4 43.9 18.2 4.3 0 0 0
2150.1 1859.2 1580 1330.7 1114.6 953.1 867.5 821.5 780.9 746.7
707.1 669.6 633.3 598 561.6 526.3 489.9 454.6 421.5 391.5
366.9 347.7 328.4 304.9 270.6 216.1 162.6 140.1 117.7 93.1
66.3 38.5 20.3 8.6 2.1 0 0
2150.1 1880.6 1611 1361.7 1138.2 968.1 872.9 822.6 783 746.7
709.2 672.9 637.6 602.3 568 533.8 498.5 464.3 432.2 403.3
378.7 358.4 337 310.2 272.8 216.1 160.5 138 114.5 90.9
63.1 37.4 21.4 10.7 5.3 0 0
2150.1 1889.1 1631.3 1388.5 1159.6 994.8 877.2 828 784.1 753.1
717.8 682.5 648.2 614 580.9 548.8 514.5 480.3 448.2 416.1
390.4 369.1 346.6 322 276 219.3 170.1 148.7 124.1 99.5
70.6 42.8 25.7 16 9.6 4.3 0
2150.1 1949 1724.4 1492.3 1262.3 1060.1 917.8 838.7 795.9 761.6
730.6 698.5 666.4 634.3 601.2 568 534.9 500.6 469.6 439.7
412.9 388.3 363.7 335.9 301.7 257.8 203.2 173.3 147.6 121.9
93.1 58.8 36.4 23.5 17.1 8.6 0
2150.1 1994 1808.9 1602.4 1382.1 1172.4 997 865.4 800.1 761.6
730.6 699.6 668.6 636.5 604.4 570.2 533.8 500.6 468.5 438.6
414 388.3 361.6 331.6 298.5 262.1 220.4 185.1 159.4 133.7
107 77 39.6 23.5 15 7.5 0
2150.1 2036.7 1907.3 1743.6 1560.7 1359.6 1162.8 973.4 830.1 769.1
732.8 699.6 668.6 636.5 602.3 569.1 533.8 498.5 464.3 427.9
393.7 361.6 331.6 303.8 280.3 252.5 218.2 181.9 147.6 120.9
97.3 72.7 40.6 18.2 9.6 3.2 0
2150.1 2105.2 2043.2 1948 1793.9 1617.4 1440.9 1261.2 1028 840.8
752 710.3 676.1 642.9 610.8 577.6 543.4 509.2 473.9 436.4
401.1 365.8 333.8 303.8 274.9 245 212.9 181.9 147.6 112.3
86.6 61 38.5 20.3 9.6 4.3 0
2150.1 2175.8 2188.6 2175.8 2102 1986.5 1849.5 1697.6 1503 1251.6
991.6 799.1 707.1 665.4 634.3 604.4 572.3 544.5 517.7 485.7
453.6 414 374.4 338 309.1 281.3 309.1 324.1 245 195.8
129.4 95.2 54.6 26.7 12.8 6.4 0
2150.1 2245.3 2338.4 2414.4 2444.3 2420.8 2344.8 2245.3 2152.3 2041
1870.9 1639.9 1369.2 1093.3 869.7 750.9 716.7 691 646.1 605.5
574.4 546.6 507 478.2 503.8 523.1 440.7 334.8 203.2 151.9
113.4 82.4 55.6 32.1 16 5.3 0
2150.1 2315.9 2490.3 2652.9 2773.8 2843.3 2847.6 2808 2770.6 2758.8
2751.3 2719.2 2656.1 2576.9 2476.4 2359.8 2213.2 2073.1 2023.9 2207.9
2606.9 2986.6 3043.3 2637.9 1861.3 1102.9 651.5 409.7 283.5 207.5
157.2 113.4 77 43.9 17.1 4.3 0
2150.1 2384.4 2629.4 2872.2 3075.4 3205.9 3268 3289.4 3310.8 3348.2
3406 3480.9 3570.7 3653.1 3735.5 3797.5 3895.9 4072.4 4401.9 4941
5640.6 6399 7139.3 7708.4 7774.7 7240.9 6216.1 4856.5 3391 2119.1
1231.2 732.8 417.2 157.2 48.1 2.1 0
2150.1 2409 2692.5 2973.8 3207 3361.1 3438.1 3471.2 3502.3 3545
3603.9 3674.5 3766.5 3859.5 3960.1 4097 4293.8 4580.5 5004.1 5591.4
6371.2 7400.3 8803.8 10545.3 11668.5 11396.8 10563.5 9416.7 8179.1 7004.5
5803.2 4477.8 3064.7 1801.4 730.6 184 0
